LENO MSV-BD PURE, DN 15, Internal thread

003Z9991

VVS: 406948304

Product Type: LENO MSV-BD PURE, DN 15, Internal thread, Manual balancing

Product details

Gross weight 0.82 Kilogram
Net weight 0.816 Kilogram
Volume 1.367 Liter
EAN 5715162508718

 

Connection types Internal thread
Connections G ½"
Differential pressure range [bar] [Max] 2.5 bar
Drain function Yes
In scope of WEEE and contain batteries No
Kvs values [m³/h] 3 m³/h
Lead content less than 0,1%
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 20
Product group Manual balancing
REACH Candidate List substances No
Setting scale Yes
Shut-off function Yes
Test plugs With test plugs
Type LENO MSV-BD PURE
Valve body material Ecobrass
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality