VFH2-LAO, DN 200, Motorized butterfly valve, Actuator, On/Off, PN 16

003Z6382

VFH2 -LAO DN 200, Butterfly valve, Motorized On/off, PN16

Product details

Gross weight 32.67 Kilogram
Net weight 22.85 Kilogram
Volume 66 Liter
EAN 5715162464489

 

Ambient temperature [°C] [min] -10 °C
Application Heating and cooling
Connection types Lug
Control signal type On/Off
Description VFH2 -LAO DN 200, Butterfly valve, Motorized On/off, PN16
Differential pressure [bar] [max] 10 bar
EEE category 5 small equipment (any external dimension 50 cm)​
Frequency [Hz] 50 Hz
Grade of enclosure IP67
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2692 m³/h
Leakage rate [% Kvs] Leakage rate A
Manual operation Yes
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Operating torque [Nm] 200 N-m
Operation type Actuator
Position indicator Yes
Power consumption [W] 45 W
Pressure class PN 16
Product group Butterfly valves
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
SCIP dossier no. e709e4dc-f1cc-468e-9441-a3c8a1378ed9
SCIP dossier product name Motorized VHF2 ON/OFF butterfly valves DN32-300
Supply voltage [V] AC 220 V
Type VFH2-LAO
Valve body material Ductile iron (DIN GGG40)
Valve disc material Stainless Steel
Valve size DN 200
Valve type Motorized butterfly valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality