ASV-PV 4G, DN 15, 20 KPa - 60 KPa, Internal thread, Without insulation

003Z5541

VVS: 406853704

ASV-PV DN 15, 20-60 kPa, Internal thread, without insulation, automatic balancing valve

Product details

Gross weight 0.896 Kilogram
Net weight 0.681 Kilogram
Volume 2.372 Liter
EAN 5710104086200

 

China RoHS compliance Out of scope
Connection types Internal thread
Description ASV-PV DN 15, 20-60 kPa, Internal thread, without insulation, automatic balancing valve
Differential pressure over the valve [kPa] [Max] 250 KPa
Differential pressure setting [kPa] [Max] 60 KPa
Differential pressure setting [kPa] [Min] 20 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [kPa] 30 KPa
Impulse tube length [m] 1.5 m
In scope of WEEE and contain batteries No
Insulation Without insulation
Kvs values [m³/h] 1.6 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 0 °C
Mounting position Return pipe
Pressure class PN 16
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4f955b0e-1f38-4945-8238-1c1c60373eeb
SCIP dossier product name "ASV-PV DN 15 - 50"
Shut-off function Yes
Type ASV-PV 4G
UK RoHS compliance Out of scope
Valve body material Brass
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality