ASV-PV 4G, DN 25, 5 KPa - 25 KPa, External Thread, With insulation

003Z5513

This product is not available in this store. Please contact your local Customer Service Center.

ASV-PV DN 25, 5-25 kPa, External thread, without insulation, automatic balancing valve

Product details

Gross weight 1.64 Kilogram
Net weight 1.3 Kilogram
Volume 3.591 Liter
EAN 5710104081755

 

China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description ASV-PV DN 25, 5-25 kPa, External thread, without insulation, automatic balancing valve
Differential pressure over the valve [kPa] [Max] 250 KPa
Differential pressure setting [kPa] [Max] 25 KPa
Differential pressure setting [kPa] [Min] 5 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [kPa] 10 KPa
Impulse tube length [m] 1.5 m
Insulation With insulation
Kvs values [m³/h] 4 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 0 °C
Mounting position Return pipe
Pressure class PN 16
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4f955b0e-1f38-4945-8238-1c1c60373eeb
SCIP dossier product name "ASV-PV DN 15 - 50"
Shut-off function Yes
Type ASV-PV 4G
Valve body material Brass
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality