LENO MSV-S, DN 20, External Thread

003Z4112

MSV-S DN 20, External thread, partner valve

Product details

Gross weight 0.513 Kilogram
Net weight 0.471 Kilogram
Volume 0.65 Liter
EAN 5702420091839

 

China RoHS compliance Out of scope
Connection types External Thread
Connections G 1 A
Description MSV-S DN 20, External thread, partner valve
Drain function Yes
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 6 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 20
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 257a84e0-d23a-4a7d-ac65-ff030e7f52f0
SCIP dossier product name MSV-S DN15-DN50
Setting scale No
Shut-off function Yes
Test plugs Without test plugs
Type LENO MSV-S
UK RoHS compliance Out of scope
Valve body material DZR brass
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality