LENO MSV-B, DN 40, Internal thread

003Z4035

VVS: 406949111

MSV-B DN 40, Internal thread, manual balancing valve

Product details

Gross weight 1.664 Kilogram
Net weight 1.664 Kilogram
Volume 2.19 Liter
EAN 5702420096506

 

China RoHS compliance Out of scope
Connection types Internal thread
Connections Rp 1½
Description MSV-B DN 40, Internal thread, manual balancing valve
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 26 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 20
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e31a4e1f-b706-4ff7-acc3-f3e2d361ce7e
SCIP dossier product name MSV-B DN15-DN50 (1)
Setting scale Yes
Shut-off function Yes
Test plugs With test plugs
Type LENO MSV-B
UK RoHS compliance Out of scope
Valve body material DZR brass
Valve size DN 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality