AB-QM Flexo, DN 20, High flow, With test plugs, Version: Left-hand

003Z1634

VVS: 406838319

AB-QM 4.0 Flexo 80 DN 20 HF wo strainer

Product details

Gross weight 2.1 Kilogram
Net weight 1.6 Kilogram
Volume 10.108 Liter
EAN 5702424604790

 

Connection types Internal thread
Contain batteries No
Description AB-QM 4.0 Flexo 80 DN 20 HF wo strainer
Flow nominal [m³/h] 1.9 m³/h
Flow type High flow
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Pressure independent balancing and control valves
Test plugs With test plugs
Type AB-QM Flexo
Valve size DN 20
Version Left-hand

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality