AB-PM set, DN 25, High pressure, Horizontal

003Z1481

AB-PM DN 25 HP Heat meter connection set horz.

Product details

Gross weight 3.217 Kilogram
Net weight 2.85 Kilogram
Volume 8.58 Liter
EAN 5702424222130

 

Capillary tube length [m] 0.6 m
China RoHS compliance Out of scope
Compatibility with AB-QM size AB-QM 4.0
DN 15-32
Description AB-PM DN 25 HP Heat meter connection set horz.
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
First part AB-PM
In scope of WEEE and contain batteries No
Pre-assembled No
Pressure version High pressure
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 6f4232a2-5244-4222-b482-cd7e68ef128e
SCIP dossier product name 003Z1481
Set type Horizontal
Temperature setting range [°C] [Max] 50 °C
Temperature setting range [°C] [Min] 35 °C
Type AB-PM set
UK RoHS compliance Out of scope
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality