MSV-F2, DN 200, PN 16, Flange

003Z1140

VVS: 406946120

MSV-F2 DN 200 with test plugs PN16, manual balancing valve

Product details

Gross weight 139.5 Kilogram
Net weight 98 Kilogram
Volume 638.4 Liter
EAN 5710104523385

 

China RoHS compliance Out of scope
Connection types Flange
Description MSV-F2 DN 200 with test plugs PN16, manual balancing valve
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 872 m³/h
Kvs values [m³/h] [Max] 850 m³/h
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 2bc00472-4969-4f4a-bfc8-1c168f67534a
SCIP dossier product name MSV-F2 DN200-DN400
Setting scale Yes
Shut-off function Yes
Test plugs Yes
Type MSV-F2
UK RoHS compliance Out of scope
Valve body material Cast iron
Valve size DN 200

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality