MSV-F2, DN 100, PN 25, Flange
003Z1073
VVS: 406947016
MSV-F2 DN 100 with test plugs PN25, manual balancing valve
MSV-F2 DN 100 with test plugs PN25, manual balancing valve
Gross weight | 33.35 Kilogram |
Net weight | 29.35 Kilogram |
Volume | 89.739 Liter |
EAN | 5702421551509 |
Gross weight | 33.35 Kilogram |
Net weight | 29.35 Kilogram |
Volume | 89.739 Liter |
EAN | 5702421551509 |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | MSV-F2 DN 100 with test plugs PN25, manual balancing valve |
Differential pressure over the valve [kPa] [Max] | 200 KPa |
Drain function | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 200 m³/h |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 084def3c-0736-47e7-8951-baf9c3d77dba |
SCIP dossier product name | MSV-F2 DN65-DN150 |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | MSV-F2 |
UK RoHS compliance | Out of scope |
Valve body material | Ductile iron (EN-GJS 400-15) |
Valve size | DN 100 |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | MSV-F2 DN 100 with test plugs PN25, manual balancing valve |
Differential pressure over the valve [kPa] [Max] | 200 KPa |
Drain function | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 200 m³/h |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 084def3c-0736-47e7-8951-baf9c3d77dba |
SCIP dossier product name | MSV-F2 DN65-DN150 |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | MSV-F2 |
UK RoHS compliance | Out of scope |
Valve body material | Ductile iron (EN-GJS 400-15) |
Valve size | DN 100 |