MSV-F2, DN 80, PN 25, Flange

003Z1072

VVS: 406947014

MSV-F2 DN 80 with test plugs PN25, manual balancing valve

Product details

Gross weight 20.213 Kilogram
Net weight 20.213 Kilogram
Volume 36.1 Liter
EAN 5702421551592

 

China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description MSV-F2 DN 80 with test plugs PN25, manual balancing valve
Differential pressure over the valve [kPa] [Max] 200 KPa
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Kvs values [m³/h] 122.3 m³/h
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 084def3c-0736-47e7-8951-baf9c3d77dba
SCIP dossier product name MSV-F2 DN65-DN150
Setting scale Yes
Shut-off function Yes
Test plugs With test plugs
Type MSV-F2
Valve body material Ductile iron (EN-GJS 400-15)
Valve size DN 80

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality