AB-QM, DN 250, With test plugs, Flange

003Z0708

VVS: 406847122

AB-QM DN 250, with three test plugs, pressure independent balancing and control valve

Product details

Gross weight 378 Kilogram
Net weight 378 Kilogram
Volume 844.8 Liter
EAN 5710104012919

 

Actuator connection Danfoss standard
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description AB-QM DN 250, with three test plugs, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 300 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Pressure independent balancing and control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. dfb47b39-658b-43a4-9ef8-7dfaa7d62cae
SCIP dossier product name AB-QM DN250
Starting pressure [kPa] 45 KPa
Stroke [mm] 30 mm
Test plugs With test plugs
Type AB-QM
Valve body material Grey iron (EN-GJL-250)
Valve size DN 250
Version AB-QM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality