1/4'' combined impulse tube adapter for large ASV

003Z0691

VVS: 406859861

1/4'' combined impulse tube adapter for large ASV

Product details

Gross weight 0.203 Kilogram
Net weight 0.126 Kilogram
Volume 0.217 Liter
EAN 5702421558577

 

Connections G ¼ A - R ¼
G 1/16 A
Description 1/4'' combined impulse tube adapter for large ASV
In scope of WEEE and contain batteries No
Package depth [mm] 50 mm
Package height [mm] 25 mm
Package width [mm] 25 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage ASV, MSV-F2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality