Plastic impulse tube with connectors and adapters, 1,5 m, Industry pack

003Z0689

VVS: 406859862

Plastic impulse tube with connectors and adapters, 1,5 m, Industry pack

Product details

Gross weight 0.082 Kilogram
Net weight 0.082 Kilogram
Volume 0.393 Liter
EAN 5710104061887

 

Comments 10 pcs. order quantity (industry pack)
Description Plastic impulse tube with connectors and adapters, 1,5 m, Industry pack
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Package depth [mm] 50 mm
Package height [mm] 50 mm
Package width [mm] 30 mm
Product group Automatic balancing
REACH Candidate List substances No
Type Automatic balancing accessories
Usage ASV, AB-PM, USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality