ASV-PV 3G, DN 80, 60 KPa - 100 KPa, Flange

003Z0644

VVS: 406854414

ASV-PV DN 80, 60-100 kPa, automatic balancing valve

Product details

Gross weight 48.8 Kilogram
Net weight 48.8 Kilogram
Volume 89.939 Liter
EAN 5702421558607

 

China RoHS compliance Out of scope
Connection types Flange
Description ASV-PV DN 80, 60-100 kPa, automatic balancing valve
Differential pressure over the valve [kPa] [Max] 250 KPa
Differential pressure setting [kPa] [Max] 100 KPa
Differential pressure setting [kPa] [Min] 60 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [kPa] 80 KPa
Impulse tube length [m] 2.5 m
In scope of WEEE and contain batteries No
Kvs values [m³/h] 63 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Mounting position Return pipe
Pressure class PN 16
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 844846e2-e4e6-4453-80a4-8fc4b645ca9a
SCIP dossier product name "ASV-PV Dn 65-100 1"
Shut-off function Yes
Type ASV-PV 3G
UK RoHS compliance Out of scope
Valve body material Grey cast iron (EN-GJL-250)
Valve size DN 80

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality