ASV-PV 3G, DN 65, 35 KPa - 75 KPa, Flange

003Z0633

VVS: 406854313

ASV-PV DN 65, 35-75 kPa, automatic balancing valve

Product details

Gross weight 42 Kilogram
Net weight 42 Kilogram
Volume 90 Liter
EAN 5702421558492

 

China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description ASV-PV DN 65, 35-75 kPa, automatic balancing valve
Differential pressure over the valve [kPa] [Max] 250 KPa
Differential pressure setting [kPa] [Max] 75 KPa
Differential pressure setting [kPa] [Min] 35 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [kPa] 60 KPa
Impulse tube length [m] 2.5 m
Kvs values [m³/h] 48 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Mounting position Return pipe
Pressure class PN 16
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 844846e2-e4e6-4453-80a4-8fc4b645ca9a
SCIP dossier product name "ASV-PV Dn 65-100 1"
Shut-off function Yes
Type ASV-PV 3G
Valve body material Grey cast iron (EN-GJL-250)
Valve size DN 65

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality