CCR3+
003Z0396
VVS: 406908003
CCR3+ Controller, return temperature controller and temperature registration
CCR3+ Controller, return temperature controller and temperature registration
Gross weight | 0.448 Kilogram |
Net weight | 0.3 Kilogram |
Volume | 2.107 Liter |
EAN | 5702428512732 |
Gross weight | 0.448 Kilogram |
Net weight | 0.3 Kilogram |
Volume | 2.107 Liter |
EAN | 5702428512732 |
Actuator type | NO |
Alarm output signal [A] | 1 A |
Alarm output signal DC [V] | 24 V |
Algorithm type | PWM |
Data communication protocols |
Modbus RTU RS485 Modbus TCP/IP |
Description | CCR3+ Controller, return temperature controller and temperature registration |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Installation | Din RAIL 35 mm |
IP protection class | IP 20 |
Label product | Yes |
Number of controlled risers (basic) | 20 |
Number of controlled risers (parallel connection) | 36 |
Output signal to actuators [A] | 1 A |
Output signal to actuators [V] | 24 V |
Power consumption (standby) [W] | 10 W |
Product group | One-pipe solutions |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply voltage [V] DC | 24 V |
Type | CCR3+ |
Actuator type | NO |
Alarm output signal [A] | 1 A |
Alarm output signal DC [V] | 24 V |
Algorithm type | PWM |
Data communication protocols |
Modbus RTU RS485 Modbus TCP/IP |
Description | CCR3+ Controller, return temperature controller and temperature registration |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Installation | Din RAIL 35 mm |
IP protection class | IP 20 |
Label product | Yes |
Number of controlled risers (basic) | 20 |
Number of controlled risers (parallel connection) | 36 |
Output signal to actuators [A] | 1 A |
Output signal to actuators [V] | 24 V |
Power consumption (standby) [W] | 10 W |
Product group | One-pipe solutions |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply voltage [V] DC | 24 V |
Type | CCR3+ |