FJV, PN 16, DN 15, 1.90 m³/h, 50 °C - 90 °C, Internal thread

003N8217

VVS: 406021104

FJV PN16 15/1,9 50-90 int Rp return

Product details

Gross weight 1.352 Kilogram
Net weight 1.284 Kilogram
Volume 4.12 Liter
EAN 5702421100868

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard ETA VA 1.54/18952
Capillary tube length [m] 0 m
Cavitation factor 0.4
Cone /seat sealing material NBR / Brass W. No 2.0402
Connection size Rp 1/2
Connection standard ISO 7/1
Connection types Internal thread
Description FJV PN16 15/1,9 50-90 int Rp return
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 10 bar
EU RoHS compliance Yes with exemptions
Flow characteristic Linear
Function Temp. limiter
Function VSP - P No
Function VSP - Q No
Function VSP - T No
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.9 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Temperature controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Temperature setting range [°C] [Max] 90 °C
Temperature setting range [°C] [Min] 50 °C
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type FJV
UK RoHS compliance Out of scope
Valve body material Brass CuZn40Pb2 W. no 2.0402
Valve cone material NBR rubber
Valve seat material Cr Ni steel W.no 1.4301
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality