AVTB (fast), PN 16, DN 20, 3.40 m³/h, 20 °C - 60 °C, 2.0 m, Internal thread
003N3252
VVS: 451010206
AVTB 20 Thermostatic valve 20-60 °C s
AVTB 20 Thermostatic valve 20-60 °C s
Gross weight | 1.693 Kilogram |
Net weight | 1.377 Kilogram |
Volume | 3.96 Liter |
EAN | 5702421100202 |
Gross weight | 1.693 Kilogram |
Net weight | 1.377 Kilogram |
Volume | 3.96 Liter |
EAN | 5702421100202 |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | 0 °C |
Approval standard | ETA VA 1.54/18952 |
Capillary tube length [m] | 2 m |
Cavitation factor | 0.4 |
Cone /seat sealing material | NBR / Brass W. No 2.0402 |
Connection size | Rp 3/4 |
Connection standard | ISO 7/1 |
Connection types | Internal thread |
Description | AVTB 20 Thermostatic valve 20-60 °C s |
Diameter [mm] | 20 mm |
Differential pressure range [bar] [Max] | 10 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow characteristic | Linear |
Flow control | No |
Function | Temp. controller |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
Impulse tube material | Copper mat. No 2.0090 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 3.4 m³/h |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature at sensor [°C] [Max] | 90 °C |
Medium alternative | Glycolic water up to 30% |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure class | PN 16 |
Pressure nominal [bar] | 16 bar |
Product group | Temperature controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rection time close [sec] | 3 " |
Rection time open [sec] | 3 " |
Return limiter function | No |
Sensor connection | M14x1 / R1/2 ext thread acc. DIN 2999 |
Temperature control | Yes |
Temperature sensor diameter [mm] | 18 mm |
Temperature sensor length [mm] | 210 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 20 °C |
Transport temperature [°C] [Max] | 50 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | AVTB (fast) |
UK RoHS compliance | Out of scope |
Valve body material | Brass CuZn40Pb2 W. no 2.0402 |
Valve cone material | NBR rubber |
Valve seat material | Cr Ni steel W.no 1.4301 |
Valve size | DN 20 |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | 0 °C |
Approval standard | ETA VA 1.54/18952 |
Capillary tube length [m] | 2 m |
Cavitation factor | 0.4 |
Cone /seat sealing material | NBR / Brass W. No 2.0402 |
Connection size | Rp 3/4 |
Connection standard | ISO 7/1 |
Connection types | Internal thread |
Description | AVTB 20 Thermostatic valve 20-60 °C s |
Diameter [mm] | 20 mm |
Differential pressure range [bar] [Max] | 10 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow characteristic | Linear |
Flow control | No |
Function | Temp. controller |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
Impulse tube material | Copper mat. No 2.0090 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 3.4 m³/h |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature at sensor [°C] [Max] | 90 °C |
Medium alternative | Glycolic water up to 30% |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure class | PN 16 |
Pressure nominal [bar] | 16 bar |
Product group | Temperature controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rection time close [sec] | 3 " |
Rection time open [sec] | 3 " |
Return limiter function | No |
Sensor connection | M14x1 / R1/2 ext thread acc. DIN 2999 |
Temperature control | Yes |
Temperature sensor diameter [mm] | 18 mm |
Temperature sensor length [mm] | 210 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 20 °C |
Transport temperature [°C] [Max] | 50 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | AVTB (fast) |
UK RoHS compliance | Out of scope |
Valve body material | Brass CuZn40Pb2 W. no 2.0402 |
Valve cone material | NBR rubber |
Valve seat material | Cr Ni steel W.no 1.4301 |
Valve size | DN 20 |