Thermo. operated water valve, AVTA 20, G, 3/4
003N3162
EL: 2324023622,
VVS: 451005206
Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal
Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal
Gross weight | 1.68 Kilogram |
Net weight | 1.375 Kilogram |
Volume | 4.021 Liter |
EAN | 5702423012954 |
Gross weight | 1.68 Kilogram |
Net weight | 1.375 Kilogram |
Volume | 4.021 Liter |
EAN | 5702423012954 |
Approval |
EAC LLC CDC TYSK PED RoHS RoHS China |
Body material | Brass |
Cap. tube length fraction [in] | 78 3/4 in |
Capillary tube gland Int/Ext | Internal |
Capillary tube gland size [in] | 3/4 |
Capillary tube gland standard | ISO 228-1 |
Capillary tube gland type | G |
Capillary tube length [mm] | 2000 mm |
Charge type | Universal |
China RoHS compliance | Yes |
Connection Internal/External | Internal |
Connection size [in] | 3/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 3.9 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 0 psi |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(b), 6(c) |
Flow direction indicator | Embossed 1-way arrow |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 3.4 m³/h |
Max. pressure on sensor [bar] | 25 bar |
Max. pressure on sensor [psig] | 362.6 psig |
Max. sensor temperature [°C] | 90 °C |
Max. sensor temperature [°F] | 194 °F |
Max. test pressure [bar] Pe | 25 bar |
Max. test pressure [psig] | 362.6 psig |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Media | Neutral media |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -13 °F |
Opening configuration | Opens on rising sensor temp. |
Orifice size [mm] | 20 mm |
Orifice size fraction [in] | 4/5 in |
Packing format | Multi pack |
Product accessories |
Generic accessories Water valves accessories |
Product group | Water regulating valves |
Product Name Description | Thermo. operated water valve |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d0092edb-0ce7-409a-9808-fda08274cc60 |
Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
Sensor size (Ø x L) [mm] | 18 x 210 mm |
Serviceable | Water valve spare parts |
Temperature range [°C] [max] | 65 °C |
Temperature range [°C] [min] | 25 °C |
Temperature range [°F] [max] | 149 °F |
Temperature range [°F] [min] | 77 °F |
Type | AVTA 20 |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK PED RoHS RoHS China |
Body material | Brass |
Cap. tube length fraction [in] | 78 3/4 in |
Capillary tube gland Int/Ext | Internal |
Capillary tube gland size [in] | 3/4 |
Capillary tube gland standard | ISO 228-1 |
Capillary tube gland type | G |
Capillary tube length [mm] | 2000 mm |
Charge type | Universal |
China RoHS compliance | Yes |
Connection Internal/External | Internal |
Connection size [in] | 3/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 3.9 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 0 psi |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(b), 6(c) |
Flow direction indicator | Embossed 1-way arrow |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 3.4 m³/h |
Max. pressure on sensor [bar] | 25 bar |
Max. pressure on sensor [psig] | 362.6 psig |
Max. sensor temperature [°C] | 90 °C |
Max. sensor temperature [°F] | 194 °F |
Max. test pressure [bar] Pe | 25 bar |
Max. test pressure [psig] | 362.6 psig |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Media | Neutral media |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -13 °F |
Opening configuration | Opens on rising sensor temp. |
Orifice size [mm] | 20 mm |
Orifice size fraction [in] | 4/5 in |
Packing format | Multi pack |
Product accessories |
Generic accessories Water valves accessories |
Product group | Water regulating valves |
Product Name Description | Thermo. operated water valve |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d0092edb-0ce7-409a-9808-fda08274cc60 |
Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
Sensor size (Ø x L) [mm] | 18 x 210 mm |
Serviceable | Water valve spare parts |
Temperature range [°C] [max] | 65 °C |
Temperature range [°C] [min] | 25 °C |
Temperature range [°F] [max] | 149 °F |
Temperature range [°F] [min] | 77 °F |
Type | AVTA 20 |
UK RoHS compliance | Out of scope |