Pressure operated water valve, WVFX 20, 4.00 bar - 23.00 bar, 3.400 m³/h

003N3104

Connection type: G, Connection size [in]: 3/4, Kv value [m³/h]: 3.400, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 4.00 - 23.00, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare

Product details

Gross weight 1.344 Kilogram
Net weight 1.12 Kilogram
Volume 4.123 Liter
EAN 5702423203291

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
PED
RoHS
RoHS China
Approval file name REFRIGERANT VALVE 53R0
Body material Stainless steel
China RoHS compliance Yes
Connection Internal/External Internal
Connection size (refrigerant) 1/4 in - 6 mm
Connection size [in] 3/4
Connection standard ISO 228-1
Connection type G
Connection type (refrigerant) SAE flare
Control pressure range [bar] [max] 23 bar
Control pressure range [bar] [min] 4 bar
Cv value [gal/min] 3.9 gal/min
Differential pressure [bar] 10 bar
Differential pressure [psi] 145 psi
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(b), 6(c)
In scope of WEEE and contain batteries No
Kv value [m³/h] 3.4 m³/h
Lubricants compatibility Oilfree applications
Max. test pressure [bar] Pe 24 bar
Max. test pressure [psig] 348 psig
Max. Working Pressure [bar] 16 bar
Max. Working Pressure [psig] 232 psig
Max.test press.(refrig.)[bar] 29 bar
Max.test press.(refrig.)[psig] 420.6 psig
Media Fresh water
Neutral brine
Sea water
Medium temperature range [°C] [max] 130 °C
Medium temperature range [°C] [min] -25 °C
Medium temperature range [°F] [max] 266 °F
Medium temperature range [°F] [min] -13 °F
MWP (refrigerant) [bar] 26.4 bar
Oil free refrigerants R513A
Opening configuration Opens on rising cond. pressure
Orifice size [mm] 20 mm
Orifice size fraction [in] 4/5 in
Packing format Multi pack
Product accessories Generic accessories
Water valves accessories
Product group Water regulating valves
Product Name Description Pressure operated water valve
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R454A
R454C
R455A
R507A
R513A
R515B
R516A
SCIP dossier no. f7d782f1-04df-4c40-bfe2-ea3a06dce79f
SCIP dossier product name WVS/WVTS
Serviceable Water valve spare parts
Type WVFX 20
UK RoHS compliance Out of scope
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
R516A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality