Spare part, AVTB; FJVA; AVTA, Plastic hand knob
003N0520
VVS: 406010304
Product Type: Spare part, Used for product: AVTB; FJVA; AVTA, Type designation: Plastic hand knob, Hand knob
Product Type: Spare part, Used for product: AVTB; FJVA; AVTA, Type designation: Plastic hand knob, Hand knob
Gross weight | 0.031 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.186 Liter |
EAN | 5702423189533 |
Gross weight | 0.031 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.186 Liter |
EAN | 5702423189533 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Water valves spare parts |
Product Name Description | Hand knob |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Plastic hand knob |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB FJVA |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Water valves spare parts |
Product Name Description | Hand knob |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Plastic hand knob |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB FJVA |