Spare part, AVTA, Thermostatic element
003N0148
Product Type: Spare part, Used for product: AVTA, Type designation: Thermostatic element, Thermostatic element
Product Type: Spare part, Used for product: AVTA, Type designation: Thermostatic element, Thermostatic element
Gross weight | 0.3 Kilogram |
Net weight | 0.253 Kilogram |
Volume | 1.974 Liter |
EAN | 5702423055050 |
Gross weight | 0.3 Kilogram |
Net weight | 0.253 Kilogram |
Volume | 1.974 Liter |
EAN | 5702423055050 |
Armoring | Yes |
Cap. tube length fraction [in] | 12 5/8 in |
Capillary tube length [mm] | 320 mm |
Charge type | Adsorption |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 130 °C |
Max. sensor temperature [°F] | 266 °F |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Thermostatic element |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor size (Ø x L) [in] | 3/8 x 5 29/32 in |
Sensor size (Ø x L) [mm] | 9.5 x 150 mm |
Temp. range AVTA/FJVA [°C] [max] | 90 °C |
Temp. range AVTA/FJVA [°C] [min] | 50 °C |
Temp. range AVTA/FJVA [°F] [max] | 194 °F |
Temp. range AVTA/FJVA [°F] [min] | 122 °F |
Type | Spare part |
Type designation | Thermostatic element |
UK RoHS compliance | Out of scope |
Used for product | AVTA |
Used for product comments | Spare part for TCV |
Armoring | Yes |
Cap. tube length fraction [in] | 12 5/8 in |
Capillary tube length [mm] | 320 mm |
Charge type | Adsorption |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 130 °C |
Max. sensor temperature [°F] | 266 °F |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Thermostatic element |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor size (Ø x L) [in] | 3/8 x 5 29/32 in |
Sensor size (Ø x L) [mm] | 9.5 x 150 mm |
Temp. range AVTA/FJVA [°C] [max] | 90 °C |
Temp. range AVTA/FJVA [°C] [min] | 50 °C |
Temp. range AVTA/FJVA [°F] [max] | 194 °F |
Temp. range AVTA/FJVA [°F] [min] | 122 °F |
Type | Spare part |
Type designation | Thermostatic element |
UK RoHS compliance | Out of scope |
Used for product | AVTA |
Used for product comments | Spare part for TCV |