Spare part, AVTB; AVTA, Thermostatic element
003N0075
EL: 2324023897,
VVS: 451019175
Product Type: Spare part, Used for product: AVTB; AVTA, Type designation: Thermostatic element, Thermostatic element
Product Type: Spare part, Used for product: AVTB; AVTA, Type designation: Thermostatic element, Thermostatic element
Gross weight | 0.44 Kg |
Net weight | 0.298 Kg |
Volume | 1.927 Liter |
EAN | 5702423002498 |
Gross weight | 0.44 Kg |
Net weight | 0.298 Kg |
Volume | 1.927 Liter |
EAN | 5702423002498 |
Cap. tube length fraction [in] | 78 3/4 in |
Capillary tube length [mm] | 2000 mm |
Charge type | Universal |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 57 °C |
Max. sensor temperature [°F] | 134.6 °F |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Thermostatic element |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
Sensor size (Ø x L) [mm] | 18 x 210 mm |
Temp. range AVTA/FJVA [°C] [max] | 30 °C |
Temp. range AVTA/FJVA [°C] [min] | 0 °C |
Temp. range AVTA/FJVA [°F] [max] | 86 °F |
Temp. range AVTA/FJVA [°F] [min] | 32 °F |
Temp. range AVTB/FJV [°C] [max] | 30 °C |
Temp. range AVTB/FJV [°C] [min] | 0 °C |
Temp. range AVTB/FJV [°F] [max] | 86 °F |
Temp. range AVTB/FJV [°F] [min] | 32 °F |
Type | Spare part |
Type designation | Thermostatic element |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB |
Cap. tube length fraction [in] | 78 3/4 in |
Capillary tube length [mm] | 2000 mm |
Charge type | Universal |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 57 °C |
Max. sensor temperature [°F] | 134.6 °F |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Thermostatic element |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
Sensor size (Ø x L) [mm] | 18 x 210 mm |
Temp. range AVTA/FJVA [°C] [max] | 30 °C |
Temp. range AVTA/FJVA [°C] [min] | 0 °C |
Temp. range AVTA/FJVA [°F] [max] | 86 °F |
Temp. range AVTA/FJVA [°F] [min] | 32 °F |
Temp. range AVTB/FJV [°C] [max] | 30 °C |
Temp. range AVTB/FJV [°C] [min] | 0 °C |
Temp. range AVTB/FJV [°F] [max] | 86 °F |
Temp. range AVTB/FJV [°F] [min] | 32 °F |
Type | Spare part |
Type designation | Thermostatic element |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB |