EPP insulation cap ASV / USV DN 32

003L8173

VVS: 406859873

EPP insulation cap ASV / USV DN 32

Product details

Gross weight 0.24 Kilogram
Net weight 0.24 Kilogram
Volume 5.216 Liter
EAN 5702421602966

 

Comments Up to 120 °C
Connection to valve DN 32
Description EPP insulation cap ASV / USV DN 32
In scope of WEEE and contain batteries No
Package depth [mm] 230 mm
Package height [mm] 138 mm
Package width [mm] 162 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality