EPP insulation cap ASV / USV DN 25

003L8172

VVS: 406859872

EPP insulation cap ASV / USV DN 25

Product details

Gross weight 0.16 Kilogram
Net weight 0.14 Kilogram
Volume 3.112 Liter
EAN 5702421602942

 

Comments Up to 120 °C
Connection to valve DN 25
Description EPP insulation cap ASV / USV DN 25
In scope of WEEE and contain batteries No
Package depth [mm] 173 mm
Package height [mm] 125 mm
Package width [mm] 137 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality