Shut-off knob for ASV-I DN 32 - 50 (black)

003L8158

VVS: 406859858

Shut-off knob for ASV-I DN 32 - 50 (black)

Product details

Gross weight 0.062 Kilogram
Net weight 0.062 Kilogram
Volume 0.245 Liter
EAN 5702421602706

 

Connection to valve DN 32-50
Description Shut-off knob for ASV-I DN 32 - 50 (black)
In scope of WEEE and contain batteries No
Package depth [mm] 0 mm
Package height [mm] 0 mm
Package width [mm] 0 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage ASV-I, USV-I

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality