Shut-off knob for ASV-M DN15 (black)
003L8146
VVS: 406859846
Shut-off knob for ASV-M DN15 (black)
Shut-off knob for ASV-M DN15 (black)
Gross weight | 0.006 Kilogram |
Net weight | 0.006 Kilogram |
Volume | 0.018 Liter |
EAN | 5702421602485 |
Gross weight | 0.006 Kilogram |
Net weight | 0.006 Kilogram |
Volume | 0.018 Liter |
EAN | 5702421602485 |
Connection to valve | DN 15 |
Description | Shut-off knob for ASV-M DN15 (black) |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 0 mm |
Package height [mm] | 0 mm |
Package width [mm] | 0 mm |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Automatic balancing accessories |
Usage | ASV-M, USV-M |
Connection to valve | DN 15 |
Description | Shut-off knob for ASV-M DN15 (black) |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 0 mm |
Package height [mm] | 0 mm |
Package width [mm] | 0 mm |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Automatic balancing accessories |
Usage | ASV-M, USV-M |