ASV-I, DN 50, External Thread

003L7652

VVS: 406854012

ASV-I DN 50, external thread, adjustment valve

Product details

Gross weight 1.984 Kilogram
Net weight 1.984 Kilogram
Volume 2.506 Liter
EAN 5702421561201

 

China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description ASV-I DN 50, external thread, adjustment valve
Differential pressure over the valve [kPa] [Max] 150 KPa
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow limitation Yes
Kvs values [m³/h] 16 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Mounting position Supply pipe
Pressure class PN 16
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4567dfbb-3fcc-4ed0-933d-1de3340929b3
SCIP dossier product name "ASV-I/M"
Setting scale Yes
Shut-off function Yes
Type ASV-I
UK RoHS compliance Out of scope
Valve body material Brass
Valve size DN 50

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality