AVQML, PN 25, DN 15, Flow rate [m³/h]: 0.8, External Thread, G 3/4 A, Mounting version: Free

003L3615

VVS: 461066304

AVQML, PN 25, DN 15, 2.7, External Thread

Product details

Gross weight 0.542 Kilogram
Net weight 0.485 Kilogram
Volume 1.013 Liter
EAN 5715162792261

 

Actuator diaphragm material EPDM
Application District Heating
China RoHS compliance Yes exceed limitations
Connection size G 3/4 A
Connection types External Thread
Contain batteries No
Description AVQML, PN 25, DN 15, 2.7, External Thread
Differential pressure range [bar] [Max] 8 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow control Yes
Flow limitation Yes
Flow rate [m³/h] 0.8 m³/h
Flow rate [m³/h] [Max] 0.8 m³/h
Function Flow controller with int. control valve
In scope of WEEE No
Leakage rate [% Kvs] 0.01
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 110 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure controller No
Pressure nominal [bar] 25 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 595c68b9-c7e1-4491-acdd-4fb992ac756f
SCIP dossier product name AVQML
Stroke [mm] 4 mm
Type AVQML
Valve body material DZR brass
Valve cone CV material PPSU
Valve seat material DZR brass
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality