QTL Thermostat 45-60 2m capillary tube

003L3536

VVS: 406840434

QTL Thermostat 45-60 2m capillary tube

Product details

Gross weight 0.252 Kilogram
Net weight 0.252 Kilogram
Volume 1.365 Liter
EAN 5715162943854

 

Capillary tube length [m] 2.2 m
Capillary tube material Copper
Description QTL Thermostat 45-60 2m capillary tube
Label product No
Media temperature at sensor [°C] [Max] 90 °C
Product group Actuators - Temperature
Temperature sensor diameter [mm] 9.5 mm
Temperature sensor length [mm] 69 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 60 °C
Temperature setting range [°C] [Min] 45 °C
Type QTL

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality