Lockshield Valves, RLV, DN 15, Angle, Self-sealing, Press-fit

003L1825

VVS: 403578015

Drain-off feature, self-sealing tailpiece, press-fit connection

Product details

Gross weight 0.284 Kilogram
Net weight 0.284 Kilogram
Volume 0.33 Liter
EAN 5702420091723

 

China RoHS compliance Out of scope
Connection to radiator Rp 1/2
Connection to system 15 mm
Connection types Press-fit
Description Drain-off feature, self-sealing tailpiece, press-fit connection
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2.5 m³/h
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 43c9044c-c415-4868-a322-8df6b1277f3f
SCIP dossier product name RLV & RLV-CX Lock shield, Sealing 2
Surface Nickel plated
Tailpiece type Self-sealing
Test pressure [bar] 16 bar
Type RLV
UK RoHS compliance Out of scope
Valve size DN 15
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality