Return temperature limiters, FJVR Sensor, 10 °C - 80 °C, Sensor type: Built-in sensor
003L1070
VVS: 403521000
Return temperature limiter sensor, type FJVR, should be combined with FJVR valve
Return temperature limiter sensor, type FJVR, should be combined with FJVR valve
Gross weight | 0.154 Kilogram |
Net weight | 0.143 Kilogram |
Volume | 0.329 Liter |
EAN | 5702420009889 |
Gross weight | 0.154 Kilogram |
Net weight | 0.143 Kilogram |
Volume | 0.329 Liter |
EAN | 5702420009889 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | FJVR |
Description | Return temperature limiter sensor, type FJVR, should be combined with FJVR valve |
Design | Return temperature limiter |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Product group | Return temperature limiters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 9d1e72bd-f03b-472c-9833-d916070d4a90 |
SCIP dossier product name | FJVR sensor |
Sensor setting temperature [°C] [Max] | 80 °C |
Sensor setting temperature [°C] [Min] | 10 °C |
Sensor type | Built-in sensor |
Shut-off function | No |
Type | FJVR Sensor |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40141616 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | FJVR |
Description | Return temperature limiter sensor, type FJVR, should be combined with FJVR valve |
Design | Return temperature limiter |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Product group | Return temperature limiters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 9d1e72bd-f03b-472c-9833-d916070d4a90 |
SCIP dossier product name | FJVR sensor |
Sensor setting temperature [°C] [Max] | 80 °C |
Sensor setting temperature [°C] [Min] | 10 °C |
Sensor type | Built-in sensor |
Shut-off function | No |
Type | FJVR Sensor |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40141616 |