RLV-CX, Lockshield, 15, Angle

003L0273

VVS: 403258004

Lockshield valve

Product details

Gross weight 0.24 Kilogram
Net weight 0.216 Kilogram
Volume 0.117 Liter
EAN 5702420069814

 

China RoHS compliance Out of scope
Connection to radiator R 1/2
Connection to system Rp 1/2
Connection types Internal thread
Contents of set RLV-CX
Description Lockshield valve
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Chrome plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] [Max] 2.5 m³/h
Label product Yes
Product group Products for design radiators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-CX
SCIP dossier no. 8c4d5cf8-db46-44d3-8fa7-ebfda87cac19
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RLV-CX
UK RoHS compliance Out of scope
Valve size 15
Valve type Lockshield
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality