Lockshield Valves, RLV, DN 20, Straight, Standard, Internal thread

003L0146

VVS: 403550306

Drain-off feature

Product details

Gross weight 0.354 Kilogram
Net weight 0.343 Kilogram
Volume 0.182 Liter
EAN 5702420031026

 

China RoHS compliance Out of scope
Connection to radiator R 3/4
Connection to system Rp 3/4
Connection types Internal thread
Description Drain-off feature
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 3 m³/h
Label product Yes
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4f9e93e2-0da0-4dcb-8065-a6d9ff9e5ff3
SCIP dossier product name RLV Lock shield
Surface Nickel plated
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RLV
UK RoHS compliance Out of scope
Valve size DN 20
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality