Comp. fitting set for impulse tube,oldAV

003H1320

VVS: 406452920

Comp. fitting set for impulse tube,oldAV

Product details

Gross weight 0.07 Kilogram
Net weight 0.068 Kilogram
Volume 0.254 Liter
EAN 5702421532614

 

Contain batteries No
Description Comp. fitting set for impulse tube,oldAV
Material BRASS
Pressure nominal [bar] 16 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of pressure [bar] [Max] 16 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Compression fittings for impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality