Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFPQ, DN 250

003G1405

Impulse tubes for AFPQ PN40 250

Product details

Gross weight 0.7 Kilogram
Net weight 0.527 Kilogram
Volume 3.36 Liter
EAN 5702421813621

 

Connection size G 1/4
Description Impulse tubes for AFPQ PN40 250
Diameter [mm] 10 mm
For product type AFPQ
For valve size DN 250
In scope of WEEE and contain batteries No
Material Stainless steel
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 40 bar
Product group Accessories - SAC
Suitable for valve of diameter [mm] [Max] 250 mm
Suitable for valve of diameter [mm] [Min] 250 mm
Suitable for valve of pressure [bar] [Max] 40 bar
Suitable for valve of pressure [bar] [Min] 40 bar
Type Impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality