Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFPQ4, DN 200

003G1389

Impulse tubes for AFPQ4 PN40 200

Product details

Gross weight 0.708 Kilogram
Net weight 0.708 Kilogram
Volume 3.6 Liter
EAN 5702421812396

 

Connection size G 1/4
Description Impulse tubes for AFPQ4 PN40 200
Diameter [mm] 10 mm
For product type AFPQ4
For valve size DN 200
In scope of WEEE and contain batteries No
Material Stainless steel
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 40 bar
Product group Accessories - SAC
Suitable for valve of diameter [mm] [Max] 200 mm
Suitable for valve of diameter [mm] [Min] 200 mm
Suitable for valve of pressure [bar] [Max] 40 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality