Cable temperature sensors

Shows 98 product(s)

084N0003

Temperature sensor, AKS 11, 3.500 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0005

Temperature sensor, AKS 11, 5.500 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0008

Temperature sensor, AKS 11, 8.500 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0026

Temperature sensor, AKS 11, 1.500 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0027

Temperature sensor, AKS 11, 3.500 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0028

Temperature sensor, AKS 11, 5.50 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0029

Temperature sensor, AKS 11, 8.50 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0035

Temperature sensor, AKS 12, 1.500 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0036

Temperature sensor, AKS 12, 1.500 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

View: