EV220B solenoid valves

Shows 163 product(s)

016D3330

Solenoid valve, EV220B, Function: NC, Flange, 2 1/2 in, 50.000 m³/h, NBR

VVS: 470108013

Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D3331

Solenoid valve, EV220B, Function: NC, Flange, 3 in, 75.000 m³/h, NBR

VVS: 470108014

Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D3332

Solenoid valve, EV220B, Function: NC, Flange, 4 in, 130.000 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D6065

Solenoid valve, EV220B, Function: NC, Flange, 2 1/2 in, 50.000 m³/h, EPDM

EL: 2324001974,  VVS: 470312013

Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D6080

Solenoid valve, EV220B, Function: NC, Flange, 3 in, 75.000 m³/h, EPDM

EL: 2324001987,  VVS: 470312014

Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D6100

Solenoid valve, EV220B, Function: NC, Flange, 4 in, 130.000 m³/h, EPDM

EL: 2324001990,  VVS: 470312016

Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

032U1236

Solenoid valve, EV220B, Function: NC, G, 1/4, 0.700 m³/h, EPDM

EL: 2324001204,  VVS: 470306002

Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U1237

Solenoid valve, EV220B, Function: NC, G, 1/4, 0.700 m³/h, FKM

EL: 2324001453,  VVS: 470306202

Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U1238

Solenoid valve, EV220B, Function: NO, G, 3/8, 0.700 m³/h, EPDM

EL: 2324001806,  VVS: 470356003

Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U1239

Solenoid valve, EV220B, Function: NO, G, 3/8, 0.700 m³/h, FKM

EL: 2324001819,  VVS: 470356103

Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

View: