FC-103N110T4E5MH4TGCXXXSXXXXAXBXCXXXXDX

134H1597

Frequency converter
FC-103N110T4E5MH4TGCXXXSXXXXAXBXCXXXXDX

VLT® Refrigeration Drive FC-103
(N110) 110 KW / 150 HP,
Three phase, 380 - 480 VAC,IP54/Type 12+main shield
RFI filter Class A1
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: D1H
Other options according to Model code

Model code: FC-103N110T4E5MH4TGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 62.3 Kilogram
Net weight 62 Kilogram
EAN 5710107666133

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N110 (N110) 110 KW / 150 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter H4 RFI filter Class A1
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D1H D1H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N110T4E5MH4TGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 110 110
Height [mm] 901,0 901,0
Width w/ no C options [mm] 325,0 325,0
Depth [mm] 378,0 378,0
Depth with Option A/B [mm] 378,0 378,0
kVA 147 147
Power Loss NO [W] 2555 2555
Power Loss NO [W] 2557 2557
Continuous Current (NO) [A] 212 212
Intermittent Current (NO) [A] 233 233
Continuous Current (NO) [A] 190 190
Intermittent Current (NO) [A] 209 209
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N110T4E5MH4TGC
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality