FC-302P7K5T5E55H1XGXXOXSXXXXA0BXCXXXXD0

131N8699

Frequency converter
FC-302P7K5T5E55H1XGXXOXSXXXXA0BXCXXXXD0

VLT® AutomationDrive FC-302
(P7K5) 7.5 KW / 10 HP,
Three phase, 380 - 500 VAC,IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
PROFIBUS DP MCA 101, No B Option
No C1 option, MCB-107 24V DC backup

Other options according to Model code

Model code: FC-302P7K5T5E55H1XGXXOXSXXXXA0BXCXXXXD0
Re-configure

Product details

Gross weight 13.31 Kilogram
Net weight 12.69 Kilogram
Volume 52.36 Liter
EAN 5702427897069

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entry
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size A5 A5
Typecode Part 1 FC-302P7K5T5E55H1XGX
Typecode Part 2 XOXSXXXXA0BXCXXXXD0
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 7.5 7.5
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 11.1 11.1
Power Loss HO [W] 225 225
Power Loss HO [W] 225 225
Continuous Current (HO) [A] 16 16
Intermittent Current (HO) [A] 25.6 25.6
Continuous Current (HO) [A] 14.5 14.5
Intermittent Current (HO) [A] 23.2 23.2
Calculated Gross Weight [kg] 13.306
Calculated Net Weight [kg] 12.69
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P7K5T5E55H1XGX
Modelcode02 XOXSXXXXA0BXCXXXXD0
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality