FC-302P30KT7P55H5XGCXXXSXXXXALBXCXXXXD0

134N2533

Frequency converter
FC-302P30KT7P55H5XGCXXXSXXXXALBXCXXXXD0

VLT® AutomationDrive FC-302
(P30K) 30 KW / 40 HP, Specific Ratings: 22kW@525-550V, 30HP@575V, 30kW@690V
Three phase, 525 - 690 VAC *,IP55 / Type12 Backplate
Marine,ruggedis RFI A2(C3)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: C2
PROFINET MCA 120, No B Option
No C1 option, MCB-107 24V DC backup

Other options according to Model code

Model code: FC-302P30KT7P55H5XGCXXXSXXXXALBXCXXXXD0
Re-configure

Product details

Gross weight 60.02 Kilogram
Net weight 58.18 Kilogram
Volume 228.095 Liter
EAN 5710107877850

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P30K (P30K) 30 KW / 40 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H5 Marine,ruggedis RFI A2(C3)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size C2 C2
Typecode Part 1 FC-302P30KT7P55H5XGC
Typecode Part 2 XXXSXXXXALBXCXXXXD0
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 30 30
Power 110% (NO) [KW] 37 37
Height [mm] 780,0 780,0
Width w/ no C options [mm] 370,0 370,0
Depth [mm] 332,0 332,0
Depth with Option A/B [mm] 332,0 332,0
kVA 40.6 40.6
Power Loss NO [W] 740 740
Power Loss NO [W] 740 740
Power Loss HO [W] 600 600
Power Loss HO [W] 600 600
Continuous Current (NO) [A] 43 43
Intermittent Current (NO) [A] 47.3 47.3
Continuous Current (NO) [A] 41 41
Intermittent Current (NO) [A] 45.1 45.1
Continuous Current (HO) [A] 36 36
Intermittent Current (HO) [A] 54 54
Continuous Current (HO) [A] 34 34
Intermittent Current (HO) [A] 51 51
Power Rating at 525-550V 22kW 22kW
Power Rating at 575V 30HP 30HP
Power Rating at 690V 30kW 30kW
Calculated Gross Weight [kg] 61.52
Calculated Net Weight [kg] 58.18
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P30KT7P55H5XGC
Modelcode02 XXXSXXXXALBXCXXXXD0
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality