FC-302P1K1T5Z55H1XGXXOXSXXXXAXBXCXXXXDX

131U4497

Frequency converter
FC-302P1K1T5Z55H1XGXXOXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(P1K1) 1.1 KW / 1.5 HP,
Three phase, 380 - 500 VAC,IP55 / Type 12 A4 Frame
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A4
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302P1K1T5Z55H1XGXXOXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 8.576 Kilogram
Net weight 7.84 Kilogram
Volume 47.293 Liter
EAN 5702427958173

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P1K1 (P1K1) 1.1 KW / 1.5 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure Z55 IP55 / Type 12 A4 Frame
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entry
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A4 A4
Typecode Part 1 FC-302P1K1T5Z55H1XGX
Typecode Part 2 XOXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 1.1 1.1
Height [mm] 391,0 391,0
Width w/ no C options [mm] 200,0 200,0
Depth [mm] 177,0 177,0
Depth with Option A/B [mm] 177,0 177,0
kVA 2.08 2.08
Power Loss HO [W] 58 58
Power Loss HO [W] 58 58
Continuous Current (HO) [A] 3 3
Intermittent Current (HO) [A] 4.8 4.8
Continuous Current (HO) [A] 2.7 2.7
Intermittent Current (HO) [A] 4.32 4.32
Calculated Gross Weight [kg] 8.576
Calculated Net Weight [kg] 7.84
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P1K1T5Z55H1XGX
Modelcode02 XOXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality