Show more
EV220W

Shows 5 product(s)

042U413302

Solenoid valve, EV220W, Function: NO, G, 1/2, 4 m³/h, EPDM

Media recommendations: Water & Brine, Approval: CE; UKCA; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U413432

Solenoid valve, EV220W, Function: NO, G, 3/4, 7 m³/h, EPDM

Media recommendations: Water & Brine, Approval: CE; UKCA; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U413519

Solenoid valve, EV220W, Function: NO, G, 1, 7 m³/h, EPDM

Media recommendations: Water & Brine, Approval: CE; UKCA; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U413532

Solenoid valve, EV220W, Function: NO, G, 1, 7 m³/h, EPDM

Media recommendations: Water & Brine, Approval: CE; UKCA; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U413732

Solenoid valve, EV220W, Function: NO, G, 1 1/2, 18 m³/h, EPDM

Media recommendations: Water & Brine, Approval: CE; UKCA; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

View: