Show more
EV210BW

Shows 12 product(s)

132U2100

Solenoid valve, EV210BW, Function: NC, G, 1/8, 0.08 m³/h, EPDM

VVS: 470316701

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

132U2101

Solenoid valve, EV210BW, Function: NO, G, 1/8, 0.08 m³/h, EPDM

VVS: 470316801

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

132U2300

Solenoid valve, EV210BW, Function: NC, G, 1/4, 0.15 m³/h, EPDM

VVS: 470316722

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

132U2301

Solenoid valve, EV210BW, Function: NO, G, 1/4, 0.15 m³/h, EPDM

VVS: 470316822

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

132U3000

Solenoid valve, EV210BW, Function: NC, G, 1/4, 0.3 m³/h, EPDM

VVS: 470316732

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

132U3001

Solenoid valve, EV210BW, Function: NO, G, 1/4, 0.3 m³/h, EPDM

VVS: 470316832

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

132U4400

Solenoid valve, EV210BW, Function: NC, G, 3/8, 0.55 m³/h, EPDM

VVS: 470316743

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

132U4401

Solenoid valve, EV210BW, Function: NO, G, 3/8, 0.55 m³/h, EPDM

VVS: 470316843

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

132U4406

Solenoid valve, EV210BW, Function: NC, G, 1/4, 0.55 m³/h, EPDM

VVS: 470316742

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

132U4407

Solenoid valve, EV210BW, Function: NO, G, 1/4, 0.55 m³/h, EPDM

VVS: 470316842

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

View: