Show more
CAS

Shows 7 product(s)

060L315166

Thermostat, CAS178

Temperature range [°C]: 20 - 80, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

060L315366

Thermostat, CAS180

EL: 2324004162,  VVS: 472034180

Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

060L315566

Thermostat, CAS181

VVS: 472034181

Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

060L319866

Thermostat, CAS181

Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 5000, Enclosure rating IP: IP67

060L413766

Thermostat, CAS180

Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

060L418366

Thermostat, CAS178

Temperature range [°C]: 20 - 80, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

060L502066

Thermostat, CAS1080

Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP67

View: