Shows 9 product(s)
Pilot for water reg. valve, WVS, 2.2 bar - 19 bar
Control pressure range [bar]: 2.2 - 19, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): Flare/Weld nipple
Pilot for water reg. valve, WVS, 15 bar - 29 bar
Control pressure range [bar]: 15 - 29, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): Flare/Weld nipple
Valve body for water reg.valve, WVH, 1 1/4
Connection type: G, Kv value [m³/h]: 12.5, Used for product: WVTS 32; WVS 32
Valve body for water reg.valve, WVH, 1 1/2
Connection type: G, Kv value [m³/h]: 21, Used for product: WVTS 40; WVS 40
Valve body for water reg.valve, WVH, 2 in
Connection type: Weld flange, Kv value [m³/h]: 32, Used for product: WVTS 50; WVS 50
Valve body for water reg.valve, WVH, 2 1/2 in
Connection type: Weld flange, Kv value [m³/h]: 45, Used for product: WVS 65; WVTS 65
Valve body for water reg.valve, WVH, 3 in
Connection type: Weld flange, Kv value [m³/h]: 80, Used for product: WVS 80; WVTS 80
Valve body for water reg.valve, WVH, 4 in
Connection type: Weld flange, Kv value [m³/h]: 125, Used for product: WVS 100; WVTS 100
Valve body for water reg.valve, WVH, 2 in
Connection type: Weld flange, Kv value [m³/h]: 32, Used for product: WVTS 50; WVS 50