Shows 6 product(s)

042N0800

Solenoid coil, AB230C, DIN Spade, Supply voltage [V] AC: 230, Multi pack

EL: 2324028274,  VVS: 470400122

Electrical connection: DIN Spade, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N0801

Solenoid coil, AB240C, DIN Spade, Supply voltage [V] AC: 240, Multi pack

EL: 2324028287,  VVS: 470170240

Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N0802

Solenoid coil, AB024C, DIN Spade, Supply voltage [V] AC: 24, Multi pack

EL: 2324028290,  VVS: 470400120

Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N0803

Solenoid coil, AB024D, DIN Spade, Multi pack

EL: 2324028300,  VVS: 470170024

Solenoid coil, Product Type: AB024D, Supply voltage [V] DC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 9 mm

042N0804

Solenoid coil, AB110C, DIN Spade, Supply voltage [V] AC: 110, Multi pack

EL: 2324028313,  VVS: 470170110

Electrical connection: DIN Spade, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

View: