AVPB (-F) is a self-acting differential pressure controller with flow limitation primarily for use in district heating systems. The controller closes on rising differential pressure or when set max. flow is exceeded. The controller has a control valve with adjustable flow restrictor, an actuator with one control diaphragm and handle for differential pressure setting (fixed setting version is without handle).
Shows 28 product(s)
AVPB, PN 16, DN 15, Flow rate [m³/h]: 0.06 - 1.4, 0.05 bar - 0.5 bar, External Thread, G 3/4 A, Mounting version: Return
AVPB PN16 15/1,6 0,05-0,5 thread return
AVPB, PN 16, DN 15, Flow rate [m³/h]: 0.08 - 1.8, 0.05 bar - 0.5 bar, External Thread, G 3/4 A, Mounting version: Return
AVPB PN16 15/2,5 0,05-0,5 thread return
AVPB, PN 16, DN 15, Flow rate [m³/h]: 0.09 - 2.7, 0.05 bar - 0.5 bar, External Thread, G 3/4 A, Mounting version: Return
AVPB PN16 15/4 0,05-0,5 thread return
AVPB, PN 16, DN 20, Flow rate [m³/h]: 0.1 - 4.5, 0.05 bar - 0.5 bar, External Thread, G 1 A, Mounting version: Return
AVPB PN16 20/6,3 0,05-0,5 thread return
AVPB, PN 16, DN 25, Flow rate [m³/h]: 0.1 - 6, 0.05 bar - 0.5 bar, External Thread, G 1 1/4 A, Mounting version: Return
AVPB PN16 25/8 0,05-0,5 thread return
AVPB, PN 16, DN 32, Flow rate [m³/h]: 0.15 - 7.3, 0.05 bar - 0.5 bar, External Thread, G 1 3/4 A, Mounting version: Return
AVPB PN16 32/10 0,05-0,5 thread return
AVPB, PN 16, DN 15, Flow rate [m³/h]: 0.06 - 1.4, 0.2 bar - 1 bar, External Thread, G 3/4 A, Mounting version: Return
AVPB PN16 15/1,6 0,2-1,0 thread return
AVPB, PN 16, DN 15, Flow rate [m³/h]: 0.08 - 1.8, 0.2 bar - 1 bar, External Thread, G 3/4 A, Mounting version: Return
AVPB PN16 15/2,5 0,2-1,0 thread return
AVPB, PN 16, DN 15, Flow rate [m³/h]: 0.09 - 2.7, 0.2 bar - 1 bar, External Thread, G 3/4 A, Mounting version: Return
AVPB PN16 15/4 0,2-1,0 thread return
AVPB, PN 16, DN 20, Flow rate [m³/h]: 0.1 - 4.5, 0.2 bar - 1 bar, External Thread, G 1 A, Mounting version: Return
AVPB PN16 20/6,3 0,2-1,0 thread return